text.skipToContent text.skipToNavigation

LMH6572MQX/NOPB

Triple 2:1 Video Multiplexer

Packaging

Package | PIN: DBQ | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $6.02
10-24 $5.42
25-99 $5.06
100-249 $4.54
250-499 $4.24
500-749 $3.69
750-999 $3.19
1000+ $3.13

Features

  • 350-MHz, 250-mV, −3-dB Bandwidth
  • 290-MHz, 2-VPP, −3-dB Bandwidth
  • 10-ns Channel Switching Time
  • 90-dB Channel to Channel Isolation at 5 MHz
  • 0.02%, 0.02° Diff. Gain, Phase
  • 0.1-dB Gain Flatness to 140 MHz
  • 1400-V/µs Slew Rate
  • Wide Supply Voltage Range:
    6 V (±3 V) to 12 V (±6 V)
  • −78-dB HD2 at 10 MHz
  • −75-dB HD3 at 10 MHz

All trademarks are the property of their respective owners.

Texas Instruments  LMH6572MQX/NOPB

The LMH6572 is a high performance analog multiplexer optimized for professional gradevideo and other high fidelity, high bandwidth analog applications. The LMH6572 provides a 290-MHzbandwidth at 2-VPP output signal levels. The 140 MHz of 0.1-dB bandwidth anda 1500-V/µs slew rate make this part suitable for high definition television (HDTV) and highresolution multimedia video applications.

The LMH6572 supports composite video applications with its 0.02% and 0.02° differentialgain and phase errors for NTSC and PAL video signals while driving a single, back terminated 75-Ωload. The LM6572 can deliver 80-mA linear output current for driving multiple video loadapplications.

The LMH6572 has an internal gain of 2 V/V (+6 dBv) for driving back terminatedtransmission lines at a net gain of 1 V/V (0 dBv).

The LMH6572 is available in the SSOP package.