LMH6672MA/NOPB

text.skipToContent text.skipToNavigation

LMH6672MA/NOPB

Dual, High Output Current, High Speed Op Amp

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $4.34
10-24 $3.91
25-99 $3.64
100-249 $3.19
250-499 $2.99
500-749 $2.54
750-999 $2.14
1000+ $2.05

Features

  • High Output Drive
    •  19.2 VPP Differential Output Voltage,
      RL = 50 Ω
    •  9.6 VPP Single-ended Output Voltage,
      RL = 25 Ω
  • High Output Current
    •  ±200 mA @ VO = 9 VPP, VS = 12 V
  • Low Distortion
    •  105 dB SFDR @ 100 kHz, VO = 8.4 VPP,
      RL = 25 Ω
    •  98 dB SFDR @ 1MHz, VO = 2 VPP,
      RL = 100 Ω
  • High Speed
    •  90 MHz 3 dB Bandwidth (G = 2)
    •  135 V/µs Slew Rate
  • Low Noise
    •  3.1 nV/√Hz: Input Noise Voltage
    •  1.8 pA/√Hz: Input Noise Current
  • Low Supply Current: 7.2mA/amp
  • Single-supply Operation: 5 V to 12 V
  • Stable for Gain of +2V/V or Higher
  • Available in 8-pin SOIC and SO PowerPAD (DDA)

Texas Instruments  LMH6672MA/NOPB

The LMH6672 is a low cost, dual high speed op amp capable of driving signals to within 1 V of the power supply rails. It features the high output drive with low distortion required for the demanding application of a single supply xDSL line driver.

When connected as a differential output driver, the LMH6672 can drive a 50-Ω load to 16.8 VPP swing with only −98 dBc distortion, fully supporting the peak upstream power levels for upstream full-rate ADSL. The LMH6672 is fully specified for operation with 5-V and 12-V supplies. Ideal for PCI modem cards and xDSL modems.