text.skipToContent text.skipToNavigation

LMH6723MFX/NOPB

Single/Dual 370 MHz 1 mA Current Feedback Op Amp

Packaging

Package | PIN: DBV | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.31
10-24 $2.07
25-99 $1.92
100-249 $1.67
250-499 $1.54
500-749 $1.30
750-999 $1.06
1000+ $0.98

Features

  • Large Signal Bandwidth and Slew Rate 100% Tested
  • 370 MHz Bandwidth (AV = 1, VOUT = 0.5 VPP)
    −3 dB BW
  • 260 MHz (AV = +2 V/V, VOUT = 0.5 VPP)
    −3 dB BW
  • 1 mA Supply Current
  • 110 mA Linear Output Current
  • 0.03%, 0.11° Differential Gain, Phase
  • 0.1 dB Gain Flatness to 100 MHz
  • Fast Slew Rate: 600 V/µs
  • Unity Gain Stable
  • Single Supply Range of 4.5 to 12V
  • Improved Replacement for CLC450, CLC452, (LMH6723)

Texas Instruments  LMH6723MFX/NOPB

The LMH6723/LMH6724 provides a 260 MHz small signal bandwidth at a gain of +2 V/V and a 600 V/µs slew rate while consuming only 1 mA from ±5V supplies.

The LMH6723/LMH6724 supports video applications with its 0.03% and 0.11° differential gain and phase for NTSC and PAL video signals, while also offering a flat gain response of 0.1 dB to 100 MHz. Additionally, the LMH6723/LMH6724 can deliver 110 mA of linear output current. This level of performance, as well as a wide supply range of 4.5 to 12V, makes the LMH6723/LMH6724 an ideal op amp for a variety of portable applications. With small packages (SOIC and SOT-23), low power requirement, and high performance, the LMH6723/LMH6724 serves a wide variety of portable applications.

The LMH6723/LMH6724 is manufactured in Texas Instruments’ VIP10 complimentary bipolar process.