text.skipToContent text.skipToNavigation

LMH6732MA/NOPB

High Speed Op Amp with Adjustable Bandwidth

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $6.01
10-24 $5.41
25-99 $5.05
100-249 $4.53
250-499 $4.23
500-749 $3.68
750-999 $3.19
1000+ $3.12

Features

  • Exceptional Performance at Any Supply Current:
    VS = ±5V, TA = 25°C, AV = +2V/V, VOUT = 2VPP, Typical unless Noted:
  • Ultra High Speed (−3dB BW) 1.5GHz
    (ICC = 10mA, 0.25VPP)
  • Single Resistor Adjustability of Supply Current
  • Fast Enable/ Disable Capability 20ns
    (ICC = 9mA)
  • Popless Output on Enable 15mV
    (ICC = 1mA)
  • Ultra Low Disable Current <1μA
  • Unity Gain Stable
  • Improved Replacement for CLC505 & CLC449

All trademarks are the property of their respective owners.

Texas Instruments  LMH6732MA/NOPB

The LMH6732 is a high speed op amp with a unique combination of high performance, low power consumption, and flexibility of application. The supply current is adjustable, over a continuous range of more than 10 to 1, with a single resistor, RP. This feature allows the device to be used in a wide variety of high performance applications including device turn on/ turn off (Enable/ Disable) for power saving or multiplexing. Typical performance at any supply current is exceptional. The LMH6732's design has been optimized so that the output is well behaved, eliminating spurious outputs on Enable.

The LMH6732's combination of high performance, low power consumption, and large signal performance makes it ideal for a wide variety of remote site equipment applications such as battery powered test instrumentation and communications gear. Other applications include video switching matrices, ATE and phased array radar systems.

The LMH6732 is available in the SOIC and SOT-23 packages. To reduce design times and assist in board layout, the LMH6732 is supported by an evaluation board.