text.skipToContent text.skipToNavigation

LMK00804BPWR

Low Skew, 1-to-4 Multiplexed Differential/LVCMOS-to-LVCMOS/TTL Fanout Buffer

Packaging

Package | PIN: PW | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.82
10-24 $4.33
25-99 $4.05
100-249 $3.63
250-499 $3.39
500-749 $2.95
750-999 $2.55
1000+ $2.50

Features

  • Four LVCMOS/LVTTL Outputs with 7 Ω Output
    Impedance
    • Additive Jitter: 0.04 ps RMS (typ) @ 125 MHz
    • Noise Floor: –166 dBc/Hz (typ) @ 125 MHz
    • Output Frequency: 350 MHz (max)
    • Output Skew: 35 ps (max)
    • Part-to-Part Skew: 700 ps (max)
  • Two Selectable Inputs
    • CLK, nCLK Pair Accepts LVPECL, LVDS,
      HCSL, SSTL, LVHSTL, or LVCMOS/LVTTL
    • LVCMOS_CLK Accepts LVCMOS/LVTTL
  • Synchronous Clock Enable
  • Core/Output Power Supplies:
    • 3.3 V/3.3 V
    • 3.3 V/2.5 V
    • 3.3 V/1.8 V
    • 3.3 V/1.5 V
  • Package: 16-Lead TSSOP
  • Industrial Temperature Range: –40ºC to +85ºC

Texas Instruments  LMK00804BPWR

The LMK00804B is a low skew, high performance clock fanout buffer which can distribute up to four LVCMOS/LVTTL outputs (3.3-V, 2.5-V, 1.8-V, or 1.5-V levels) from one of two selectable inputs, which can accept differential or single-ended inputs. The clock enable input is synchronized internally to eliminate runt or glitch pulses on the outputs when the clock enable terminal is asserted or de-asserted. The outputs are held in logic low state when the clock is disabled. A separate output enable terminal controls whether the outputs are active state or high-impedance state. The low additive jitter and phase noise floor, and guaranteed output and part-to-part skew characteristics make the LMK00804B ideal for applications demanding high performance and repeatability.

See also Device Comparison Table for descriptions of CDCLVC1310 and LMK00725 parts.