text.skipToContent text.skipToNavigation

LMK03806BISQE/NOPB

Ultra-low jitter clock generator with 14 outputs

Packaging

Package | PIN: NKD | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $12.17
10-24 $11.31
25-99 $10.92
100-249 $9.54
250-499 $9.08
500-749 $8.35
750-999 $7.50
1000+ $7.48

Features

  • High Performance, Ultra Low Jitter Clock Generator
  • Low Jitter
    • < 50-fs Jitter (1.875 MHz – 20 MHz) at 312.5-MHz Output Frequency
    • < 150-fs Jitter (12 kHz – 20 MHz) at 312.5-MHz Output Frequency
  • Generates Multiple Clocks from a Low-Cost Crystal or External Clock.
  • 14 Outputs With Programmable Output Format (LVDS, LVPECL, CMOS)
  • Up to 8 Unique Output Frequencies.
  • Industrial Temperature Range: –40 to 85 °C
  • Tunable VCO Frequency from 2.37 – 2.6 GHz
  • Programmable Dividers to Generate Multiple Clocks from a Low Cost Crystal.
  • 3.15-V to 3.45-V Operation

All trademarks are the property of their respective owners.

Texas Instruments  LMK03806BISQE/NOPB

The LMK03806 device is a high-performance, ultra low-jitter, multi-rate clock generatorcapable of synthesizing 8 different frequencies on 14 outputs at frequencies of up to 2.6 GHz. Eachoutput clock is programmable in LVDS, LVPECL or LVCMOS format. The LMK03806 integrates ahigh-performance integer-N PLL, low-noise VCO, and programmable output dividers to generatemultiple reference clocks for SONET, Ethernet, Fiber Channel, XAUI, Backplane, PCIe, SATA, andNetwork Processors from a low-cost crystal.