text.skipToContent text.skipToNavigation

LMK04906BISQE/NOPB

Ultra Low Noise Clock Jitter Cleaner/Multiplier with 6 Programmable Outputs

Packaging

Package | PIN: NKD | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $12.15
10-24 $11.30
25-99 $10.90
100-249 $9.52
250-499 $9.06
500-749 $8.34
750-999 $7.49
1000+ $7.46

Features

  • Ultralow RMS Jitter Performance
    • 100-fs RMS Jitter (12 kHz to 20 MHz)
    • 123-fsRMS Jitter (100 Hz to 20 MHz)
  • Dual Loop PLLatinum™ PLL Architecture
    • PLL1
      • Integrated Low-Noise Crystal Oscillator Circuit
      • Holdover Mode when Input Clocks are Lost
        • Automatic or Manual Triggering/Recovery
    • PLL2
      • Normalized [1 Hz] PLL Noise Floor of –227 dBc/Hz
      • Phase Detector Rate up to 155 MHz
      • OSCin Frequency-doubler
      • Integrated Low-Noise VCO
  • 3 Redundant Input Clocks with LOS
    • Automatic and Manual Switch-OverModes
  • 50% Duty Cycle Output Divides, 1 to 1045 (Even and Odd)
  • LVPECL, LVDS, or LVCMOS Programmable Outputs
  • Precision Digital Delay, Fixed or Dynamically Adjustable
  • 25-ps Step Analog Delay Control.
  • 6 Differential Outputs. Up to 12 Single Ended.
    • Up to 5 VCXO/Crystal BufferedOutputs
  • Clock Rates of up to 2600 MHz
  • 0-Delay Mode
  • Three Default Clock Outputs at Power Up
  • Multi-mode: Dual PLL, Single PLL, and Clock Distribution
  • Industrial Temperature Range: –40 to 85 °C
  • 3.15-V to 3.45-V Operation
  • Package: 64-Pin WQFN (9 mm × 9 mm × 0.8 mm)

All trademarks are the property of their respective owners.

Texas Instruments  LMK04906BISQE/NOPB

The LMK04906 is the industry’s highest performance clock jitter attenuator with superiorclock jitter cleaning, generation, and distribution with advanced features to meet high performancetiming application needs.

The LMK04906 accepts 3 clock inputs ranging from 1 kHz to500 MHz and generates 6 unique clock output frequencies ranging from284 kHz to 2.6 GHz. The LMK04906 can also buffer a crystal or VCXO to generate a7th unique clock frequency.

The device provides virtually all frequency translation combinations required for SONET,Ethernet, Fibre Channel and multi-mode Wireless Base Stations.

The LMK04906 input clock frequency and clock multiplication ratio are programmablethrough a SPI interface.