text.skipToContent text.skipToNavigation

LMK61PD0A2-SIAT

Ultra-Low Jitter Pin Selectable, Differential Oscillator, +/-50ppm

Packaging

Package | PIN: SIA | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $14.04
10-24 $13.06
25-99 $12.60
100-249 $11.01
250-499 $10.47
500-749 $9.64
750-999 $8.65
1000+ $8.63

Features

  • Ultra-low Noise, High Performance
    • Jitter: 90 fs RMS typical fOUT > 100 MHz
    • PSRR: –70 dBc, robust supply noise immunity
  • Flexible Output Frequency and Format; User
    Selectable
    • Frequencies: 62.5 MHz, 100 MHz, 106.25 MHz,
      125 MHz, 156.25 MHz, 212.5 MHz,
      312.5 MHz
    • Formats: LVPECL, LVDS or HCSL
  • Total frequency tolerance of ± 50 ppm
  • Internal memory stores multiple start-up
    configurations, selectable through pin control
  • 3.3V operating voltage
  • Industrial temperature range (–40ºC to +85ºC)
  • 7 mm × 5 mm 8-pin package

Texas Instruments  LMK61PD0A2-SIAT

The LMK61PD0A2 is an ultra-low jitter PLLatinum™ pin selectable oscillator that generates commonly used reference clocks. The device is pre-programmed in factory to support seven unique reference clock frequencies that can be selected by pin-strapping each of FS[1:0] to VDD, GND or NC (no connect). Output format is selected between LVPECL, LVDS, or HCSL by pin-strapping OS to VDD, GND or NC. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3 V ± 5% supply.