text.skipToContent text.skipToNavigation

LMP90080QMH/NOPB

Automotive, Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration

Packaging

Package | PIN: PWP | 28
Temp: S (-40 to 150)
Carrier: Partial Tube
Qty Price
1-9 $11.17
10-24 $10.05
25-99 $9.38
100-249 $8.42
250-499 $7.85
500-749 $6.83
750-999 $5.92
1000+ $5.80

Features

  • 16-Bit Low-Power Sigma Delta ADC
  • True Continuous Background Calibration at All
    Gains
  • In-Place System Calibration Using Expected
    Value Programming
  • Low-Noise Programmable Gain (1x – 128x)
  • Continuous Background Open/Short and Out of
    Range Sensor Diagnostics
  • 8 Output Data Rates (ODR) with Single-Cycle
    Settling
  • 2 Matched Excitation Current Sources from 100
    µA to 1000 µA
  • 4-DIFF / 7-SE Inputs
  • 2-DIFF / 4-SE Inputs
  • 7 General Purpose Input/Output Pins
  • Chopper-Stabilized Buffer for Low Offset
  • SPI 4/3-Wire with CRC Data Link Error Detection
  • 50 Hz to 60 Hz Line Rejection at ODR ≤13.42 SPS
  • Independent Gain and ODR Selection per Channel
  • Supported by WEBENCH Sensor AFE Designer
  • Automatic Channel Sequencer

Key Specifications

  • ENOB/NFR: Up to 16/16 Bits
  • Offset Error (typ): 8.4 nV
  • Gain Error (typ): 7 ppm
  • Total Noise: <10 µV-rms
  • Integral Non-Linearity (INL Max): ±1 LSB
  • Output Data Rates (ODR): 1.6775 – 214.65 SPS
  • Analog Voltage, VA: +4.75V to +5.5 V
  • Operating Temp Range: -40 to +150°C
  • Package: 28 Pin Exposed Pad

Texas Instruments  LMP90080QMH/NOPB

The LMP90080-Q1 is a highly integrated, multi-channel, low-power 16-bit Sensor AFE. The devices feature a precision, 16-bit Sigma Delta Analog-to-Digital Converter (ADC) with a low-noise programmable gain amplifier and a fully differential high impedance analog input multiplexer. A true continuous background calibration feature allows calibration at all gains and output data rates without interrupting the signal path. The background calibration feature essentially eliminates gain and offset errors across temperature and time, providing measurement accuracy without sacrificing speed and power consumption.

Another feature of the LMP90080-Q1 is continuous background sensor diagnostics, allowing the detection of open and short circuit conditions and out-of-range signals, without requiring user intervention, resulting in enhanced system reliability.

Two sets of independent external reference voltage pins allow multiple ratiometric measurements. In addition, two matched programmable current sources are available in the LMP90080-Q1 to excite external sensors such as resistive temperature detectors and bridge sensors. Furthermore, seven GPIO pins are provided for interfacing to external LEDs and switches to simplify control across an isolation barrier.

Collectively, these features make the LMP90080-Q1 a complete analog front-end for low-power, precision sensor applications such as temperature, pressure, strain gauge, and industrial process control. The LMP90080-Q1 is ensured over the extended temperature range of -40°C to +150°C and is available in a 28-pin package with an exposed pad.