text.skipToContent text.skipToNavigation

LMP92001SQE/NOPB

Integrated, Multichannel ADC and DAC for Analog Monitoring & Control

Packaging

Package | PIN: NJY | 54
Temp: S (-45 to 125)
Carrier: Cut Tape
Qty Price
1-9 $16.85
10-24 $15.67
25-99 $15.12
100-249 $13.21
250-499 $12.57
500-749 $11.57
750-999 $10.38
1000+ $10.35

Features

16 Analog Voltage Monitoring Channels

  • 12-bit ADC with programmable input MUX
  • No Missing Codes
  • Total Unadjusted Error (TUE) ±0.1%
  • Single-Shot or Continuous Conversion Modes
  • Programmable window comparator function
  • Interrupt signal generation for input out-of-bound condition
  • 12 Programmable Analog Voltage Outputs

  • Twelve 12-bit DACs
  • Guaranteed Monotonic
  • Settling Time 8.5 µs
  • Simultaneous update of all channels to same value
  • Asynchronous output control forces rail voltage at output
  • Voltage Reference

  • User-selectable source: External or Internal
  • Internal Reference 4.5V ±0.7%
  • Analog Temperature Sensor

  • Readable via ADC channel 17
  • Temperature Error ±2°C
  • 8-bit GPIO Port

  • Each bit individually programmable
  • I 2C-Compatible Bus

  • Supports Standard and Fast Modes
  • Bus TIMEOUT function
  • Supports Block data transfers
  • LLP-54 package (10 x 5.5 mm, 0.5 mm pitch)


    Texas Instruments  LMP92001SQE/NOPB

    The LMP92001 is a complete analog monitoring and control circuit which includes a sixteen channel 12-bit Analog to Digital Converter (ADC), twelve 12-bit Digital to Analog Converters (DACs), an internal reference, an internal temp sensor, an 8-bit GPIO port, and an I 2C-compatible interface.

    The ADC can be used to monitor rail voltages, current sense amplifier outputs or sensors and includes a programmable window comparator function on six of its 16 channels to detect out-of range conditions.

    The DACs can be used to control PA bias points, actuators, potentiometers, etc. When required, the outputs can be instantaneously driven to either supply rail using the output switches and the asynchronous DAC control inputs.

    Both ADC and DACs can use either the internal 4.5V reference or an external reference independently.

    The built-in temperature sensor is treated as the 17th analog sense input. In addition, the 8-bit GPIO port allows for the resources of the microcontroller to be further extended, providing even more flexibility.

    The LMP92001 is available in a space saving 10mmx5.5mm LLP 54-pin package and is operational over the full − 40°C to 125°C temperature range.