text.skipToContent text.skipToNavigation

LMR12015XSD/NOPB

20Vin, 1.5A Step-Down Voltage Regulator in LLP-10

Packaging

Package | PIN: DSC | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.01
10-24 $1.80
25-99 $1.68
100-249 $1.46
250-499 $1.35
500-749 $1.13
750-999 $0.93
1000+ $0.85

Features

  • Space Saving 3 x 3 x 0.8 mm WSON-10 Package
  • Input Voltage Range of 3V to 20V
  • Output Voltage Range of 1V to 18V
  • LMR12015 and LMR12020 Deliver 1.5A and 2A Maximum Output Current Respectively
  • 2 MHz Switching Frequency
  • Frequency Synchronization from 1.00 MHz to 2.35 MHz
  • 70 nA Shutdown Current
  • 1% Voltage Reference Accuracy
  • Peak Current Mode PWM Operation
  • Thermal Shutdown
  • Internally Compensated
  • Internal Soft-Start
  • WEBENCH Enabled

Performance Benefits

  • Tight Accuracy for Powering Digital ICs
  • Extremely Easy to Use
  • Tiny Overall Solution Reduces System Cost

SIMPLE SWITCHER is a trademark of Texas Instruments. WEBENCH is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

Texas Instruments  LMR12015XSD/NOPB

The LMR12015/20 regulator is a monolithic, high frequency, PWM step-down DC-DC converter in a 10-pin WSON package. It contains all the active functions to provide local DC-DC conversion with fast transient response and accurate regulation in the smallest possible PCB area.

With a minimum of external components the LMR12015/20 is easy to use. The ability to drive 1.5/2A loads respectively, with an internal 150 mΩ NMOS switch results in the best power density available. The control circuitry allows for on-times as low as 65 ns, thus supporting exceptionally high frequency conversion. Switching frequency is internally set to 2 MHz and synchronizable from 1 to 2.35 MHz, which allows the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is very high, efficiencies up to 90% are easy to achieve. External shutdown is included featuring an ultra-low shutdown current of 70 nA. The LMR12015/20 utilizes peak current mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output over-voltage protection.