text.skipToContent text.skipToNavigation

LMR23610AQDDARQ1

Automotive Qualified SIMPLE SWITCHER, 4V to 36V, 1A Synchronous Step-Down Converter

Packaging

Package | PIN: DDA | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.25
10-24 $2.93
25-99 $2.73
100-249 $2.39
250-499 $2.24
500-749 $1.90
750-999 $1.61
1000+ $1.53

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    - Device Temperature Grade 1: -40 °C to 125 °C Ambient Operating Temperature Range
    - Device HBM ESD Classification Level H1C
    - Device CDM ESD Classification Level C4A
  • 4 V to 36 V Input Range
  • 1 A Continuous Output Current
  • Integrated Synchronous Rectification
  • Current Mode Control
  • Minimum Switch-On Time: 60 ns
  • Internal Compensation for Ease of Use
  • 400 kHz Switching Frequency With PFM Mode
  • Frequency Synchronization to External Clock
  • 75 µA Quiescent Current at No Load
  • Soft-Start into a Pre-Biased Load
  • High Duty Cycle Operation Supported
  • Output Short-Circuit Protection with Hiccup Mode
  • 8-Pin HSOIC with PowerPAD™ Package Options
  • Create a Custom Design Using the LMR23610-Q1 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LMR23610AQDDARQ1

The LMR23610-Q1 SIMPLE SWITCHER® is aneasy to use 36 V, 1 A synchronous step down regulator. With a wide input range from 4 V to 36 V, itis suitable for various applications from industrial to automotive for power conditioning fromunregulated sources. Peak current mode control is employed to achieve simple control loopcompensation and cycle-by-cycle current limiting. A quiescent current of 75 µA makes it suitablefor battery powered systems. Internal loop compensation means that the user is free from thetedious task of loop compensation design. This also minimizes the external components. An extendedfamily is available in 1.5 A (LMR23615-Q1), 2.5 A (LMR23625-Q1) and 3 A (LMR23630-Q1) load currentoptions in pin-to-pin compatible packages which allows simple, optimum PCB layout. A precisionenable input allows simplification of regulator control and system power sequencing. Protectionfeatures include cycle-by-cycle current limit, hiccup mode short circuit protection and thermalshutdown due to excessive power dissipation.