text.skipToContent text.skipToNavigation

LMR23630AFDDAR

SIMPLE SWITCHER®, 36V 3A Synchronous Step-Down Converter

Packaging

Package | PIN: DDA | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.97
10-24 $2.67
25-99 $2.49
100-249 $2.18
250-499 $2.05
500-749 $1.74
750-999 $1.47
1000+ $1.40

Features

  • 4-V to 36-V Input Range
  • 3-A Continuous Output Current
  • Integrated Synchronous Rectification
  • Current-Mode Control
  • Minimum Switch On-Time: 60 ns
  • Internal Compensation for Ease of Use
  • 400-kHz Switching Frequency and Adjustable Frequency Options
  • PFM and Forced PWM Mode Options
  • Frequency Synchronization to External Clock
  • 75-µA Quiescent Current at No Load for PFM Option
  • Soft Start into a Prebiased Load
  • High Duty-Cycle Operation Supported
  • Precision Enable Input
  • Output Short-Circuit Protection With Hiccup Mode
  • Thermal Protection
  • 8-Pin HSOIC with PowerPAD™ Package
  • 12-Pin WSON Wettable Flanks Package with PowerPAD™
  • Create a Custom Design Using the LMR23625 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LMR23630AFDDAR

The LMR23630 SIMPLE SWITCHER® is aneasy-to-use 36 V, 3 A synchronous step-down regulator. With a wide input range from 4 V to 36 V, itis suitable for various industrial applications for power conditioning from unregulated sources.Peak-current-mode control is employed to achieve simple control-loop compensation andcycle-by-cycle current limiting. A quiescent current of 75 µA makes the device suitable forbattery-powered systems. An ultra-low 2 µA shutdown current can further prolongbattery life. Internal loop compensation means that the user is free from the tedious task of loopcompensation design. This also minimizes the external components. The device has an option forconstant frequency FPWM mode to achieve small output-voltage ripple at light load. An extendedfamily (HSOIC) is available in 1-A (LMR23610) and 2.5-A (LMR23625) load-current options in apin-to-pin compatible package allowing simple, optimum PCB layout. A precision enable input allowssimplification of regulator control and system power sequencing. Protection features includecycle-by-cycle current limit, hiccup-mode short-circuit protection, and thermal shutdown due toexcessive power dissipation.