LMR33620BDDAR

text.skipToContent text.skipToNavigation

LMR33620BDDAR

SIMPLE SWITCHER® 3.8V to 36V, 2A Synchronous Buck Converter With Ultra-Low EMI

Packaging

Package | PIN: DDA | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.23
10-24 $2.90
25-99 $2.70
100-249 $2.37
250-499 $2.22
500-749 $1.89
750-999 $1.59
1000+ $1.52

Features

  • Configured for Rugged Industrial Applications
    • Input Voltage Range: 3.8 V to 36V
    • Output Voltage Range: 1 V to 24 V
    • Output Current:2A
    • 75 mΩ/50 mΩ Low RDS-ON PowerMOSFETs
    • Peak-Current-Mode Control
    • Short Minimum On-Time of 68 ns
    • Frequency: 400 kHz, 1.4 MHz,2.1 MHz
    • Junction Temperature Range –40°C to+125°C
    • Integrated Synchronous Rectification
    • IntegratedCompensation Network
  • High Efficiency Solution
    • Peak Efficiency > 95%
    • Low Shutdown Quiescent Current of 5 µA
    • Low OperatingQuiescent Current of 25 µA
  • Flexible System Interface
    • Power-Good Flag and Precision Enable
  • Create a Custom Design Using the LMR33620 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LMR33620BDDAR

The LMR33620SIMPLE SWITCHER®regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-classefficiency for rugged industrial applications. TheLMR33620 is capable of drivingup to 2 A of loadcurrent from an input of up to 36 V. The LMR33620 provides high light load efficiency and output accuracy in avery small solution size. Features such as a power-good flag and precision enable provide bothflexible and easy-to-use solutions for a wide range of applications. The LMR33620 automatically folds back frequency at light load to improveefficiency. Integration eliminates most external components and provides a pinout designed forsimple PCB layout. Protection features include thermal shutdown, input undervoltage lockout,cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR33620 is availablein an 8-pin HSOIC package and in a 12-pin 3 mm × 2 mm VQFNpackage with wettable flanks.