LMR61428XMM/NOPB

text.skipToContent text.skipToNavigation

LMR61428XMM/NOPB

1.2V to 14V, 2.85A 2MHz Step-Up Voltage Regulator

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.54
10-24 $1.38
25-99 $1.28
100-249 $1.12
250-499 $1.03
500-749 $0.86
750-999 $0.71
1000+ $0.65

Features

  • 1.2V to 14V Input Voltage
  • Adjustable Output Voltage up to 14V
  • Switch Current up to 2.85A
  • Up to 2 MHz Switching Frequency
  • Low Shutdown Iq, <1µA
  • Cycle-by-Cycle Current Limiting
  • VSSOP Packaging (3.0 x 5.0 x 1.09mm)
  • WEBENCH Enabled

Performance Benefits

  • Extremely Easy to Use
  • Tiny Overall Solution Reduces System Cost

SIMPLE SWITCHER is a trademark of Texas Instruments. WEBENCH is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

Texas Instruments  LMR61428XMM/NOPB

The LMR61428 is a step-up DC-DC switching regulator for battery-powered and low input voltage systems that can achieve efficiencies up to 90%. It has a wide input voltage range from 1.2V to 14V and a possible regulated output voltage range of 1.24V to 14V. It has an internal 0.17Ω N-Channel MOSFET power switch.

The high switching frequency of up to 2MHz of the LMR61428 allows for tiny surface mount inductors and capacitors. Because of the unique constant-duty-cycle gated oscillator topology very high efficiencies are realized over a wide load range. The supply current is reduced to 80µA because of the BiCMOS process technology. In the shutdown mode, the supply current is less than 2.5µA. The LMR61428 is available in a VSSOP-8 package.