text.skipToContent text.skipToNavigation

LMS4684LD/NOPB

0.5-Ω low-voltage, dual SPDT analog switch

Packaging

Package | PIN: NGZ | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.96
10-24 $1.76
25-99 $1.64
100-249 $1.42
250-499 $1.31
500-749 $1.10
750-999 $0.91
1000+ $0.83

Features

  • NC Switch RON 0.5Ω max @ 2.7V
  • NO Switch RON 0.8Ω max @ 2.7V
  • 5 nA (typ) Supply Current TA = 25°C
  • 1.8 to 5.5V Single Supply Operation
  • 12-Bump DSBGA Package
  • WSON-10 Package, 3x4mm

All trademarks are the property of their respective owners.

Texas Instruments  LMS4684LD/NOPB

The LMS4684 is a low on-resistance, low voltage dual SPDT (Single-Pole/Double-Throw) analog switch that operates from a 1.8V to 5.5V supply. The LMS4684 features a 0.5Ω RON for its NC switch and 0.8Ω RON for its NO switch at a 2.7V supply. The digital logic inputs are 1.8V logic-compatible with a 2.7V to 3.3V supply and features break-before-make switching action.

The LMS4684 is available in the 12-bump DSBGA and the 10-lead WSON miniature packages. These PCB real estate saving packages offer extreme performance while saving money with small footprints.