LMT86QDCKTQ1

text.skipToContent text.skipToNavigation

LMT86QDCKTQ1

Automotive Grade, 2.2V-Capable, 10 uA Analog Output Temperature Sensor

Packaging

Package | PIN: DCK | 5
Temp: S (-50 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.67
10-24 $0.60
25-99 $0.55
100-249 $0.47
250-499 $0.44
500-749 $0.36
750-999 $0.28
1000+ $0.25

Features

  • LMT86-Q1 is AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 0: –40°C to +150°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESDClassification Level C6
  • Very Accurate: ±0.4°C Typical
  • Low 2.2-V Operation
  • Average Sensor Gain of -10.9 mV/°C
  • Low 5.4-µA Quiescent Current
  • Wide Temperature Range: –50°C to 150°C
  • Output is Short-Circuit Protected
  • Push-Pull Output With ±50-µA Drive Capability
  • Footprint Compatible With the Industry-Standard LM20/19 and LM35 Temperature Sensors
  • Cost-Effective Alternative to Thermistors

All trademarks are the property of their respective owners.

Texas Instruments  LMT86QDCKTQ1

The LMT86-Q1 areprecision CMOS temperature sensors with ±0.4°C typical accuracy (±2.7°C maximum) and a linearanalog output voltage that is inversely proportional to temperature. The 2.2-V supply voltage operation, 5.4-µA quiescent current, and 0.7-ms power-on timeenable effective power-cycling architectures to minimize power consumption for battery-poweredapplications such as drones and sensor nodes. TheLMT86-Q1 device is AEC-Q100 Grade 0 qualified and maintains ±2.7°C maximumaccuracy over the full operating temperature range without calibration; this makes theLMT86-Q1 suitable for automotive applications such as infotainment, cluster, andpowertrain systems. The accuracy over the wide operating range and other features make theLMT86-Q1 an excellent alternativeto thermistors.

For devices with different average sensor gains and comparable accuracy, refer toComparable Alternative Devices for alternative devices in the LMT8x family.