text.skipToContent text.skipToNavigation

LMV324MX/NOPB

General Purpose, Low Voltage, Rail-to-Rail Output Operational Amplifiers

Packaging

Package | PIN: D | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.05
10-24 $0.94
25-99 $0.87
100-249 $0.74
250-499 $0.68
500-749 $0.56
750-999 $0.45
1000+ $0.40

Features

  • (For V+ = 5 V and V = 0 V, Unless
    Otherwise Specified)
  • LMV321-N, LMV358-N, and LMV324-N
    are available in Automotive
    AEC-Q100 Grade 1 and 3 versions
  • Ensured 2.7-V and 5-V Performance
  • No Crossover Distortion
  • Industrial Temperature Range –40°C to +125°C
  • Gain-Bandwidth Product 1 MHz
  • Low Supply Current
  • LMV321-N 130 µA
  • LMV358-N 210 µA
  • LMV324-N 410 µA
  • Rail-to-Rail Output Swing At 10 kΩ V+ – 10 mV
    & V+ 65 mV
  • VCM Range –0.2 V to V+ – 0.8 V

Texas Instruments  LMV324MX/NOPB

The LMV358-N and LMV324-N are low-voltage (2.7 V to 5.5 V) versions of the dual and quad commodity op amps LM358 and LM324 (5 V to 30 V). The LMV321-N is the single channel version. The LMV321-N, LMV358-N, and LMV324-N are the most cost-effective solutions for applications where low-voltage operation, space efficiency, and low price are important. They offer specifications that meet or exceed the familiar LM358 and LM324. The LMV321-N, LMV358-N, and LMV324-N have rail-to-rail output swing capability and the input common-mode voltage range includes ground. They all exhibit excellent speed to power ratio, achieving 1 MHz of bandwidth and 1-V/µs slew rate with low supply current.

The LMV321-N is available in the space saving 5-Pin SC70, which is approximately half the size of the 5-Pin SOT23. The small package saves space on PC boards and enables the design of small portable electronic devices. It also allows the designer to place the device closer to the signal source to reduce noise pickup and increase signal integrity.

The chips are built with Texas Instruments's advanced submicron silicon-gate BiCMOS process. The LMV321-N/LMV358-N/LMV324-N have bipolar input and output stages for improved noise performance and higher output current drive.