text.skipToContent text.skipToNavigation

LMV324QPWR

Quad Low-Voltage Rail-to-Rail Output Operational Amplifier

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.68
10-24 $0.61
25-99 $0.56
100-249 $0.48
250-499 $0.45
500-749 $0.36
750-999 $0.29
1000+ $0.26

Features

  • 2.7-V and 5-V Performance
  • –40°C to 125°C Operation
  • Low-Power Shutdown Mode (LMV324S)
  • No Crossover Distortion
  • Low Supply Current
    • LMV321: 130 µA Typ
    • LMV358: 210 µA Typ
    • LMV324: 410 µA Typ
    • LMV324S: 410 µA Typ
  • Rail-to-Rail Output Swing
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 1000-V Charged-Device Model

Texas Instruments  LMV324QPWR

The LMV321, LMV358, LMV324, and LMV324S devices are single, dual, and quad low-voltage (2.7 V to 5.5 V) operational amplifiers with rail-to-rail output swing. These devices are the most cost-effective solutions for applications where low-voltage operation, space saving, and low cost are needed. These amplifiers are designed specifically for low-voltage (2.7 V to 5 V) operation, with performance specifications meeting or exceeding the LM358 and LM324 devices that operate from 5 V to 30 V. With package sizes down to one-half the size of the DBV (SOT-23) package, these devices can be used for a variety of applications.