text.skipToContent text.skipToNavigation

LMV344IPWRQ1

Automotive Catalog Quad Rail-To-Rail Output CMOS Operational Amplifier with Shutdown

Packaging

Package | PIN: PW | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.91
10-24 $0.81
25-99 $0.75
100-249 $0.64
250-499 $0.60
500-749 $0.49
750-999 $0.39
1000+ $0.35

Features

  • Qualified for Automotive Applications
  • 2.7-V and 5-V Performance
  • Rail-to-Rail Output Swing
  • Input Bias Current: 1 pA Typ
  • Input Offset Voltage: 0.25 mV Typ
  • Low Supply Current: 100 µA Typ
  • Gain Bandwidth: 1 MHz Typ
  • Slew Rate: 1 V/µs Typ
  • Turn-On Time From Shutdown: 5 µs Typ
  • Input Referred Voltage Noise (at 10 kHz):
    20 nV/Hz

Texas Instruments  LMV344IPWRQ1

The LMV341 and LMV344 devices are single and quad CMOS operational amplifiers, respectively, with low voltage, low power, and rail-to-rail output swing capabilities. The PMOS input stage offers an ultra-low input bias current of 1 pA (typ) and an offset voltage of 0.25 mV (typ). The single supply amplifier is designed specifically for low-voltage (2.7 V to 5 V) operation, with a wide common-mode input voltage range that typically extends from –0.2 V to 0.8 V from the positive supply rail. Additional features are a 20-nV/Hz voltage noise at
10 kHz, 1-MHz unity-gain bandwidth, 1-V/µs slew rate, and 100-µA current consumption per channel.

An extended industrial temperature range from –40°C to 125°C makes this device suitable for automotive applications.