text.skipToContent text.skipToNavigation

LMV358AIDR

Dual Low-Voltage Cost-Optimized Rail-to-Rail Output Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.72
10-24 $0.64
25-99 $0.58
100-249 $0.49
250-499 $0.45
500-749 $0.35
750-999 $0.27
1000+ $0.23

Features

  • Low Input Offset Voltage: ±1 mV
  • Rail-to-Rail Output
  • Unity-Gain Bandwidth: 1 MHz
  • Low Broadband Noise: 30 nV/√Hz
  • Low Input Bias Current: 10 pA
  • Low Quiescent Current: 70 µA/Ch
  • Unity-Gain Stable
  • Internal RFI and EMI Filter
  • Operational at Supply Voltages as Low as 2.5 V
  • Easier to Stabilize With Higher Capacitive Load Due to Resistive Open-Loop Output Impedance
  • Extended Temperature Range: –40°C to +125°C

All trademarks are the property of their respective owners.

Texas Instruments  LMV358AIDR

The LMV3xxA familyincludes single - (LMV321A), dual - (LMV358A), and quad-channel (LMV324A) low-voltage(2.5 V to 5.5 V)operational amplifiers (op amps) with rail-to-rail outputswing capabilities. These op amps provide a cost-effective solution for space-constrainedapplications such as large appliances, smoke detectors, and personalelectronics where low-voltage operation and high capacitive-load drive are required. Thecapacitive-load drive of the LMV3xxA family is 500 pF, and the resistive open-loop output impedancemakes stabilization easier with much higher capacitive loads. These op amps are designedspecifically for low-voltage operation (2.5 V to 5.5 V) with performance specifications similar to theLMV3xx devices.

The robust design of the LMV3xxA family simplifies circuit design. The op amps feature unity-gainstability, an integrated RFI and EMI rejection filter, and no-phase reversal in overdriveconditions.

The LMV3xxAfamily is available in industry-standard packages such as SOIC, MSOP, SOT-23 and TSSOPpackages.