LMV393IDR

text.skipToContent text.skipToNavigation

LMV393IDR

Dual General Purpose Low-Voltage Comparator

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.62
10-24 $0.55
25-99 $0.51
100-249 $0.44
250-499 $0.40
500-749 $0.33
750-999 $0.26
1000+ $0.24

Features

  • 2.7-V and 5-V Performance
  • Low Supply Current
    • LMV331 130 μA Typ
    • LMV393 210 μA Typ
    • LMV339 410 μA Typ
  • Input Common-Mode Voltage Range Includes Ground
  • Low Output Saturation Voltage 200 mV Typical
  • Open-Collector Output for Maximum Flexibility

Texas Instruments  LMV393IDR

The LMV393 and LMV339 devices are low-voltage (2.7 V to 5.5 V) versions of the dual and quad comparators, LM393 and LM339, which operate from 5 V to 30 V. The LMV331 is the single-comparator version.

The LMV331, LMV339, and LMV393 are the most cost-effective solutions for applications where low-voltage operation, low power, and space saving are the primary specifications in circuit design for portable consumer products. These devices offer specifications that meet or exceed the familiar LM339 and LM393 devices at a fraction of the supply current.