LMV614MAX/NOPB

text.skipToContent text.skipToNavigation

LMV614MAX/NOPB

Low voltage, low power, RRIO general purpose amplifier

Packaging

Package | PIN: D | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.84
10-24 $0.75
25-99 $0.69
100-249 $0.59
250-499 $0.55
500-749 $0.45
750-999 $0.36
1000+ $0.32

Features

  • Supply Values: 1.8 V (Typical)
  • Ensured 1.8-V, 2.7-V, and 5-V Specifications
  • Output Swing:
    • 80 mV From Rail With 600-ΩLoad
    • 30 mV From Rail With 2-kΩLoad
  • VCM = 200 mV Beyond Rails
  • 100-µA Supply Current (Per Channel)
  • 1.4-MHz Gain Bandwidth Product
  • Maximum VOS = 4 mV
  • Temperature Range: −40°C to +125°C
  • Create a Custom Design Using the LMV61x With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LMV614MAX/NOPB

The LMV61x devices are single, dual, and quad low-voltage, low-power operationalamplifiers (op amps). They are designed specifically for low-voltage, general-purpose applications.Other important product characteristics are, rail-to-rail input or output, low supply voltage of1.8 V and wide temperature range. The LMV61x input common mode extends
200 mV beyond the supplies and the output can swing rail-to-rail unloaded and within 30 mVwith 2-kΩ load at 1.8-V supply. The LMV61x achieves a gain bandwidth of 1.4 MHz while drawing100-µA (typical) quiescent current.

The industrial-plus temperature range of −40°C to 125°C allows the LMV61x to accommodatea broad range of extended environment applications.

The LMV611 is offered in the tiny 5-pin SC70 package, the LMV612 in space-saving 8-pinVSSOP and SOIC packages, and the LMV614 in 14-pin TSSOP and SOIC packages. These small packageamplifiers offer an ideal solution for applications requiring minimum PCB footprint. Applicationswith area constrained PCB requirements include portable and battery-operated electronics.