text.skipToContent text.skipToNavigation

LMV710M5/NOPB

Low Power, RRIO Operational Amplifiers with High Output Current Drive and Shutdown Option

Packaging

Package | PIN: DBV | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.14
10-24 $1.02
25-99 $0.94
100-249 $0.80
250-499 $0.74
500-749 $0.60
750-999 $0.48
1000+ $0.43

Features

  • Low Offset Voltage: 3 mV (Maximum)
  • Gain-Bandwidth Product: 5 MHz (Typical)
  • Slew Rate: 5 V/µs (Typical)
  • Space-Saving Packages: 5-Pin and 6-Pin SOT-23
  • Turnon Time From Shutdown: <10 µs
  • Industrial Temperature Range: –40°C to 85°C
  • Supply Current in Shutdown Mode: 0.2 µA (Typical)
  • Ensured 2.7-V and 5-V Performance
  • Unity Gain Stable
  • Rail-to-Rail Input and Output
  • Capable of Driving 600-Ω Load

Texas Instruments  LMV710M5/NOPB

The LMV710-N, LMV711-N, and LMV715-N are BiCMOS operational amplifiers with a CMOS input stage. These devices have greater than RR input common mode voltage range, rail-to-rail output and high output current drive. They offer a bandwidth of 5 MHz and a slew rate of 5 V/µs.

On the LMV711 and LMV715, a separate shutdown pin can be used to disable the device and reduces the supply current to 0.2 µA (typical). They also feature a turnon time of less than 10 µs. It is an ideal solution for power-sensitive applications, such as cellular phone, pager, palm computer, and so forth. In addition, once the LMV715 is in shutdown the output is tri-stated.

The LMV710 is offered in the space-saving, 5-pin SOT-23 package. The LMV711 and LMV715 are offered in the space saving 6-pin SOT-23 package.

The LMV71x-N devices are designed to meet the demands of low power, low cost, and small size required by cellular phones and similar battery-powered portable electronics.