text.skipToContent text.skipToNavigation

LMV712MMX/NOPB

Low Pwr, Low Noise, High Output, RRIO Dual Op Amp w/ Independent Shutdown

Packaging

Package | PIN: DGS | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.47
10-24 $1.31
25-99 $1.21
100-249 $1.03
250-499 $0.96
500-749 $0.78
750-999 $0.62
1000+ $0.56

Features

  • Available In Automotive AEC-Q100 Grade 1 Version (LMV712-N Only)
  • 5-MHz GBP
  • Slew Rate: 5 V/µs
  • Low Noise: 20 nV/√Hz
  • Supply Current: 1.22 mA/Channel
  • VOS< 3 mV Maximum
  • Ensured 2.7-V and 5-V Specifications
  • Temperature Range: –40°C to 125°C
  • Rail-to-Rail Inputs and Outputs
  • Unity Gain Stable
  • Small Package: 10-Pin DSBGA, 10-Pin WSON, and 10-Pin VSSOP
  • 1.5-µA Shutdown ICC
  • 2.2-µs Turnon

Texas Instruments  LMV712MMX/NOPB

The LMV712-N devices are high-performance BiCMOS operational amplifiers intended for applications requiring rail-to-rail inputs combined with speed and low noise. They offer a bandwidth of 5 MHz and a slew rate of 5 V/µs, and can handle capacitive loads of up to 200 pF without oscillation.

The LMV712-N is ensured to operate from 2.7 V to 5.5 V and offers two independent shutdown pins. This feature allows disabling of each device separately and reduces the supply current to less than 1 µA typical. The output voltage rapidly ramps up smoothly with no glitch as the amplifier comes out of the shutdown mode.

The LMV712-N with the shutdown feature is offered in space-saving 10-pin DSBGA and 10-pin WSON packages. It is also offered in 10-pin VSSOP package. These packages are designed to meet the demands of small size, low power, and low cost required by cellular phones and similar battery-operated portable electronics.