text.skipToContent text.skipToNavigation

LMV716MM/NOPB

5 MHz, Low Noise Dual Operational Amplifiers, with CMOS Input

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.35
10-24 $1.20
25-99 $1.11
100-249 $0.95
250-499 $0.88
500-749 $0.72
750-999 $0.57
1000+ $0.51

Features

  • (Typical Values, V+ = 3.3V, TA = 25°C, unless Otherwise Specified)
  • Input Noise Voltage 12.8 nV/√Hz
  • Input Bias Current 0.6 pA
  • Offset Voltage 1.6 mV
  • CMRR 80 dB
  • Open Loop Gain 122 dB
  • Rail-to-Rail Output
  • GBW 5 MHz
  • Slew Rate 5.8 V/µs
  • Supply Current 1.6 mA
  • Supply Voltage Range 2.7V to 5V
  • Operating Temperature −40°C to 85°C
  • 8-pin VSSOP Package

All trademarks are the property of their respective owners.

Texas Instruments  LMV716MM/NOPB

The LMV716 is a dual operational amplifier with both low supply voltage and low supply current, making it ideal for portable applications. The LMV716 CMOS input stage drives the IBIAS current down to 0.6 pA; this coupled with the low noise voltage of 12.8 nV/√Hz makes the LMV716 perfect for applications requiring active filters, transimpedance amplifiers, and HDD vibration cancellation circuitry.

Along with great noise sensitivity, small signal applications will benefit from the large gain bandwidth of 5 MHz coupled with the minimal supply current of 1.6 mA and a slew rate of 5.8 V/μs.

The LMV716 provides rail-to-rail output swing into heavy loads. The input common-mode voltage range includes ground, which is ideal for ground sensing applications.

The LMV716 has a supply voltage spanning 2.7V to 5V and is offered in an 8-pin VSSOP package that functions across the wide temperature range of −40°C to 85°C. This small package makes it possible to place the LMV716 next to sensors, thus reducing external noise pickup.