text.skipToContent text.skipToNavigation

LMV7219M5/NOPB

7 nsec, 2.7V to 5V Comparator with Rail-to- Rail Output

Packaging

Package | PIN: DBV | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.32
10-24 $2.08
25-99 $1.93
100-249 $1.68
250-499 $1.55
500-749 $1.30
750-999 $1.07
1000+ $0.98

Features

  • (VS = 5 V, TA = 25°C, Typical Values Unless Specified)
  • Propagation Delay 7 ns
  • Low Supply Current 1.1 mA
  • Input Common Mode Voltage Range Extends
    200 mv Below Ground
  • Ideal for 2.7-V and 5-V Single Supply Applications
  • Internal Hysteresis Ensures Clean Switching
  • Fast Rise and Fall Time 1.3 ns
  • Available in Space-saving Packages: SC-70 and SOT-23
  • Supports 105°C PCB Temperature

All trademarks are the property of their respective owners.

Texas Instruments  LMV7219M5/NOPB

The LMV7219 is a low-power, high-speed comparator with internal hysteresis. The LMV7219operating voltage ranges from 2.7 V to 5 V with push-pull rail-to-rail output. This device achievesa 7-ns propagation delay while consuming only 1.1 mA of supply current at 5 V.

The LMV7219 inputs have a common mode voltage range that extends 200 mV below ground,allowing ground sensing. The internal hysteresis ensures clean output transitions even withslow-moving inputs signals.

The LMV7219 is available in the SC-70 and SOT-23 packages, which are ideal for systemswhere small size and low power are critical.