text.skipToContent text.skipToNavigation

LMV721IDCKT

10-MHz Low-Noise Low-Voltage Low-Power Operational Amplifiers

Packaging

Package | PIN: DCK | 5
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $1.36
10-24 $1.22
25-99 $1.13
100-249 $0.96
250-499 $0.89
500-749 $0.73
750-999 $0.58
1000+ $0.52

Features

  • Power-Supply Voltage Range: 2.2 V to 5.5 V
  • Low Supply Current: 930 µA/Amplifier at 2.2 V
  • High Unity-Gain Bandwidth: 10 MHz
  • Rail-to-Rail Output Swing
    • 600- Load: 120 mV From Either Rail at 2.2 V
    • 2-k Load: 50 mV From Either Rail at 2.2 V
  • Input Common-Mode Voltage Range Includes Ground
  • Input Voltage Noise: 9 nV/√Hz at f = 1 kHz
  • APPLICATIONS
    • Cellular and Cordless Phones
    • Active Filter and Buffers
    • Laptops and PDAs
    • Battery Powered Electronics

Texas Instruments  LMV721IDCKT

The LMV721 (single) and LMV722 (dual) are low-noise low-voltage low-power operational amplifiers that can be designed into a wide range of applications. The LMV721 and LMV722 have a unity-gain bandwidth of 10 MHz, a slew rate of 5 V/µs, and a quiescent current of 930 µA/amplifier at 2.2 V.

The LMV721 and LMV722 are designed to provide optimal performance in low-voltage and low-noise systems. They provide rail-to-rail output swing into heavy loads. The input common-mode voltage range includes ground, and the maximum input offset voltage are 3.5 mV (over recommended temperature range) for the devices. Their capacitive load capability is also good at low supply voltages. The operating range is from 2.2 V to 5.5 V.