LMV722QDGKRQ1

text.skipToContent text.skipToNavigation

LMV722QDGKRQ1

10-MHz Low-Noise Low-Voltage Low-Power Operational Amplifiers

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.21
10-24 $1.08
25-99 $1.00
100-249 $0.85
250-499 $0.79
500-749 $0.64
750-999 $0.51
1000+ $0.46

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Ambient Operating Temperature:
      –40°C to +125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Power-Supply Voltage Range: 2.2 V to 5.5 V
  • Low Supply Current: 905 µA/Amplifier at 2.2 V
  • High Unity-Gain Bandwidth: 10 MHz
  • Rail-to-Rail Output Swing
    • 600-Ω Load: 120 mV From EitherRail at 2.2 V
    • 2-kΩ Load: 50 mV From Either Rail at2.2 V
  • Input Common-Mode Voltage Range Includes Ground
  • Input Voltage Noise: 10.5 nV/√Hz at f = 1 kHz

All trademarks are the property of their respective owners.

Texas Instruments  LMV722QDGKRQ1

The LMV722-Q1 device is a low-noise, low-voltage operational amplifier (op amp) that canbe designed into a wide range of applications. The LMV722-Q1 has a unity-gain bandwidth of 10 MHz,slew rate of 5.25 V/µs, and good voltage and current noise performance.

The LMV722-Q1 is designed to provide optimal performance in low-voltage and low-noisesystems such audio signal path or motor control applications. The device provides rail-to-railoutput swing into heavy loads. The input common-mode voltage range includes ground and the maximuminput offset voltage is 3.5 mV (over recommended temperature range) for the device. The capacitiveload capability is also good at low supply voltages. The operating range is from 2.2 V to5.5 V.