LMV7239QM7X/NOPB

text.skipToContent text.skipToNavigation

LMV7239QM7X/NOPB

75 nsec, Ultra Low Pwr, Low Voltage, Rail-to-Rail Input Comparator w/ Open-Drain/Push-Pull Output

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.34
10-24 $2.10
25-99 $1.95
100-249 $1.70
250-499 $1.57
500-749 $1.32
750-999 $1.08
1000+ $0.99

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating TemperatureRange
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C5 for the DBV Package
  • VS = 5 V, TA = 25°C (Typical Values Unless Otherwise Specified)
  • Propagation Delay: 75 ns
  • Low supply Current: 65 µA
  • Rail-to-Rail Input
  • Open Drain and Push-Pull Output
  • Ideal for 2.7-V and 5-V, Single-Supply Applications
  • Available in Space-Saving Packages:
    • 5-PinSOT-23
    • 5-Pin SC70

All trademarks are the property of their respective owners.

Texas Instruments  LMV7239QM7X/NOPB

The LMV7239-Q1 is a ultra low power, low voltage, 75-ns comparator. Itis ensured to operate over the full supply voltage range of 2.7 V to 5.5 V.This deviceachieves a 75-ns propagation delay while consuming only 65 µA of supply current at 5V.

The LMV7239-Q1 has a greater than rail-to-rail common-mode voltage range. Theinput common mode voltage range extends 200 mV below ground and 200 mV above supply, allowing bothground and supply sensing.

The LMV7239-Q1features a push-pull output stage. This feature allows operation without the need of an externalpullup resistor.

The LMV7239-Q1 is available in the 5-pin SC70 and 5-pin SOT-23 packages, whichare ideal for systems where small size and low power is critical.