LMV751M5/NOPB

text.skipToContent text.skipToNavigation

LMV751M5/NOPB

Low Noise, Low Vos, Single Op Amp

Packaging

Package | PIN: DBV | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.08
10-24 $1.87
25-99 $1.73
100-249 $1.51
250-499 $1.39
500-749 $1.17
750-999 $0.96
1000+ $0.88

Features

  • Low Noise 6.5nV/√Hz
  • Low VOS (0.05mV typ.)
  • Wideband 4.5MHz GBP typ.
  • Low Supply Current 500uA typ.
  • Low Supply Voltage 2.7V to 5.0V
  • Ground-Referenced Inputs
  • Unity Gain Stable
  • Small Package

All trademarks are the property of their respective owners.

Texas Instruments  LMV751M5/NOPB

The LMV751 is a high performance CMOS operational amplifier intended for applications requiring low noise and low input offset voltage. It offers modest bandwidth of 4.5MHz for very low supply current and is unity gain stable.

The output stage is able to drive high capacitance, up to 1000pF and source or sink 8mA output current.

It is supplied in the space saving SOT-23-5 Tiny package.

The LMV751 is designed to meet the demands of small size, low power, and high performance required by cellular phones and similar battery operated portable electronics.