text.skipToContent text.skipToNavigation

LMV791MKX/NOPB

17 MHz, Low Noise, CMOS Input, 1.8V Operational Amplifiers with Shutdown

Packaging

Package | PIN: DDC | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.50
10-24 $1.34
25-99 $1.24
100-249 $1.06
250-499 $0.98
500-749 $0.80
750-999 $0.64
1000+ $0.57

Features

    Typical 5-V Supply, Unless Otherwise Noted

  • Input Referred Voltage Noise 5.8 nV/√Hz
  • Input Bias Current 100 fA
  • Unity Gain Bandwidth 17 MHz
  • Supply Current per Channel Enable Mode
    • LMV791 1.15 mA
    • LMV792 1.30 mA
  • Supply Current per Channel in Shutdown Mode
    0.02 µA
  • Rail-to-Rail Output Swing
    • At 10-kΩ Load, 25 mV from Rail
    • At 2-kΩ Load, 45 mV from Rail
  • Ensured 2.5-V and 5-V Performance
  • Total Harmonic Distortion 0.01% at1 kHz, 600 Ω
  • Temperature Range –40°C to 125°C

Texas Instruments  LMV791MKX/NOPB

The LMV791 (single) and the LMV792 (dual) low-noise, CMOS input operational amplifiers offer a low input voltage noise density of 5.8 nV/&radicHz while consuming only 1.15 mA (LMV791) of quiescent current. The LMV791 and LMV792 are unity gain stable operational amplifiers and have gain bandwidth of 17 MHz. The LMV79x have a supply voltage range of 1.8 V to 5.5 V and can operate from a single supply. The LMV79x each feature a rail-to-rail output stage capable of driving a 600-Ω load and sourcing as much as 60 mA of current.

The LMV79x family provides optimal performance in low-voltage and low-noise systems. A CMOS input stage, with typical input bias currents in the range of a few femtoamperes, and an input common-mode voltage range which includes ground, make the LMV791 and the LMV792 ideal for low-power sensor applications. The LMV79x family has a built-in enable feature which can be used to optimize power dissipation in low power applications.

The LMV791x are manufactured using TI’s advanced VIP50 process and are offered in a 6-pin SOT and a 10-pin VSSOP package respectively.