text.skipToContent text.skipToNavigation

LMV841MGX/NOPB

CMOS Input, RRIO, Wide Supply Range Operational Amplifiers

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.91
10-24 $1.71
25-99 $1.59
100-249 $1.39
250-499 $1.28
500-749 $1.07
750-999 $0.88
1000+ $0.81

Features

  • Unless Otherwise Noted, Typical Values at
    TA = 25 °C, V+ = 5 V.
  • Small 5-Pin SC70 Package (2.00 mm × 1.25 mm × 0.95 mm)
  • Wide Supply Voltage Range: 2.7 V to 12 V
  • Specified Performance at 3.3 V, 5 V and ±5 V
  • Low Supply Current: 1 mA Per Channel
  • Unity Gain Bandwidth: 4.5 MHz
  • Open-Loop Gain: 133 dB
  • Input Offset Voltage: 500 µV Maximum
  • Input Bias Current: 0.3 pA
  • CMRR at 112 dB and PSSR at 108 dB
  • Input Voltage Noise: 20 nV/√Hz
  • Temperature Range: −40°C to 125°C
  • Rail-to-Rail Input and Output (RRIO)

All trademarks are the property of their respective owners.

Texas Instruments  LMV841MGX/NOPB

The LMV84x devicesare low-voltage and low-power operational amplifiers that operate with supply voltages ranging from2.7 V to 12 V and have rail-to-rail input and output capability. Their low offset voltage, lowsupply current, and CMOS inputs make them ideal for high impedance sensor interface andbattery-powered applications.

The single LMV841 isoffered in the space-saving 5-pin SC70 package, the dual LMV842 in the 8-pin VSSOP and 8-pin SOIC packages, and the quadLMV844 in the 14-pin TSSOP and14-pin SOIC packages. These small packages are ideal solutions for area-constrained PCBs andportable electronics.