text.skipToContent text.skipToNavigation

LMV931MF/NOPB

Single 1.8V, RRIO Operational Amplifiers

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.20
10-24 $1.07
25-99 $0.99
100-249 $0.84
250-499 $0.78
500-749 $0.64
750-999 $0.51
1000+ $0.46

Features

  • Typical 1.8-V Supply Values; Unless Otherwise Noted
  • Specified at 1.8 V, 2.7 V and 5 V
  • Output Swing
    • With 600-Ω Load 80 mV fromRail
    • With 2-kΩ Load 30 mV from Rail
  • VCM 200 mV Beyond Rails
  • Supply Current (per Channel) 100 µA
  • Gain Bandwidth Product 1.4 MHz
  • Maximum VOS 4 mV
  • Ultra Tiny Packages
  • Temperature Range −40°C to +125°C
  • Create a Custom Design Using the LMV93x-N With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LMV931MF/NOPB

The LMV93x-N family (LMV931-N single, LMV932-N dual and LMV934-N quad) are low-voltage,low-power operational amplifiers. The LMV93x-N family operates from 1.8-V to 5.5-V supply voltagesand have rail-to-rail input and output. The input common-mode voltage extends 200 mV beyond thesupplies which enables user enhanced functionality beyond the supply voltage range. The output canswing rail-to-rail unloaded and within 105 mV from the rail with 600-Ω load at 1.8-V supply. TheLMV93x-N devices are optimized to work at 1.8 V, which make them ideal for portable two-cell,battery-powered systems and single-cell Li-Ion systems.

LMV93x-N devices exhibit an excellent speed-power ratio, achieving 1.4-MHz gain bandwidthproduct at 1.8-V supply voltage with very low supply current. The LMV93x-N devices can drive a600-Ω load and up to 1000-pF capacitive load with minimal ringing. These devices also have a highDC gain of 101 dB, making them suitable for low-frequency applications.

The single LMV93x-N is offered in space-saving 5-pin SC70 and SOT-23 packages. The dualLMV932-N are in 8-pin VSSOP and SOIC packages and the quad LMV934-N are in 14-pin TSSOP and SOICpackages. These small packages are ideal solutions for area constrained PC boards and portableelectronics such as mobile phones and tablets.