LMV951MK/NOPB

text.skipToContent text.skipToNavigation

LMV951MK/NOPB

1V, 2.7 MHz, Rail-to-Rail Input and Output Amplifier with Shutdown Option

Packaging

Package | PIN: DDC | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.56
10-24 $1.39
25-99 $1.28
100-249 $1.10
250-499 $1.01
500-749 $0.83
750-999 $0.66
1000+ $0.59

Features

  • (Typical 1-V Supply, Unless Otherwise Noted)
  • Ensured 1-V, 380-µA Single-Supply Operation
  • Shutdown to 50-nA Supply Current
  • Wide 2.7-MHz Bandwidth
  • Rail-to-Rail Input With Zero Crossover
  • No Input IBIAS Current Reversal Over VCM Range
  • 1000-pF Output Drive Capability
  • High-Output Drive Capability
    • Sink Current: 35 mA
    • Source Current: 45 mA
  • Rail-to-Rail Buffered Output
    • At 600-Ω Load, 32 mV from Either Rail
    • At 2-kΩ Load, 12 mV from Either Rail
  • Temperature Range –40°C to 125°C

Texas Instruments  LMV951MK/NOPB

The LMV951 amplifier is capable of operating at supply voltages from 0.9 V to 3 V with specified specs at 1-V and 1.8-V single supply.

The input common-mode range extends to both power supply rails without the offset transition zone and input bias current reversal inherent to most rail-to-rail input amplifiers.

Contrary to a conventional rail-to-rail output amplifier, the LMV951 has a buffered output stage, providing an open-loop gain which is relatively unaffected by resistive output loading. At 1-V supply voltage, the LMV951 is able to source and sink in excess of
35 mA and offers a gain bandwidth product of 2.7 MHz.

In shutdown mode, the LMV951 consumes less than 50 nA of supply current.