LMX2492RTWT

text.skipToContent text.skipToNavigation

LMX2492RTWT

500MHz to 14GHz Wideband, Low Noise Fractional N PLL With Ramp/Chirp Generation

Packaging

Package | PIN: RTW | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $16.38
10-24 $15.23
25-99 $14.70
100-249 $12.84
250-499 $12.22
500-749 $11.25
750-999 $10.10
1000+ $10.06

Features

  • –227 dBc/Hz Normalized PLL Noise
  • 500 MHz – 14 GHz Wideband PLL
  • 3.15 – 5.25 V Charge Pump PLL Supply
  • Versatile Ramp / Chirp Generation
  • 200 MHz Max Phase Detector Frequency
  • FSK / PSK Modulation Pin
  • Digital Lock Detect
  • Single 3.3 V Supply Capability
  • Automotive 125°C Q100 Grade 1 Qualification
  • Non-Automotive (LMX2492) Option

Texas Instruments  LMX2492RTWT

The LMX2492/92-Q1 is a low noise 14 GHz wideband delta-sigma fractional N PLL with ramp and chirp generation. It consists of a phase frequency detector, programmable charge pump, and high frequency input for the external VCO. The LMX2492/92-Q1 supports a broad and flexible class of ramping capabilities, including FSK, PSK, and configurable piecewise linear FM modulation profiles of up to 8 segments. It supports fine PLL resolution and fast ramp with up to a 200 MHz phase detector rate. The LMX2492/92-Q1 allows any of its registers to be read back. The LMX2492/92-Q1 can operate with a single 3.3 V supply. Moreover, supporting up to 5.25 V charge pump can eliminate the need of external amplifier, leading to a simpler solution with improved phase noise performance.