text.skipToContent text.skipToNavigation

LMX2502LQ1635/NOPB

Frequency Synthesizer System with Integrated VCOs

Packaging

Package | PIN: NJB | 28
Temp: S (-30 to 85)
Carrier: Cut Tape
Qty Price
1-9 $5.13
10-24 $4.61
25-99 $4.31
100-249 $3.86
250-499 $3.61
500-749 $3.14
750-999 $2.72
1000+ $2.66

Features

  • Small Size
    • 5.0 mm X 5.0 mm X 0.75 mm 28-Pin WQFN Package
  • RF Synthesizer System
    • Integrated RF VCO
    • Integrated Loop Filter
    • Low Spurious, Low Phase Noise Fractional-N RF PLL Based on 11-Bit Delta Sigma Modulator
    • 10 kHz Frequency Resolution
  • IF Synthesizer System
    • Integer-N IF PLL
    • Programmable Charge Pump Current Levels
    • Programmable Frequency
  • Supports Various Reference Frequencies
    • 19.20/19.68 MHz
  • Fast Lock Time: 500 µs
  • Low Current Consumption
    • 17 mA at 2.8 V
  • 2.7 V to 3.3 V Operation
  • Digital Filtered Lock Detect Output
  • Hardware and Software Power Down Control

All trademarks are the property of their respective owners.

Texas Instruments  LMX2502LQ1635/NOPB

LMX2502 and LMX2512 are highly integrated, high performance, low power frequency synthesizer systems optimized for Korean PCS and Korean Cellular CDMA (1xRTT, IS-95) mobile handsets. Using a proprietary digital phase locked loop technique, LMX2502 and LMX2512 generate very stable, low noise local oscillator signals for up and down conversion in wireless communications devices.

LMX2502 and LMX2512 include a voltage controlled oscillator (VCO), a loop filter, and a fractional-N RF PLL based on a delta sigma modulator. In concert these blocks form a closed loop RF synthesizer system. LMX2502 supports the Korean PCS band and LMX2512 supports the Korean Cellular band.

LMX2502 and LMX2512 include an Integer-N IF PLL also. For more flexible loop filter designs, the IF PLL includes a 4-level programmable charge pump. Together with an external VCO and loop filter, LMX2502 and LMX2512 make a complete closed loop IF synthesizer system.

Serial data is transferred to the device via a three-wire MICROWIRE interface (DATA, LE, CLK).

Operating supply voltage ranges from 2.7 V to 3.3 V. LMX2502 and LMX2512 feature low current consumption: 17 mA at 2.8 V.

LMX2502 and LMX2512 are available in a 28-pin WQFN package.