LMZ10500SILT

text.skipToContent text.skipToNavigation

LMZ10500SILT

5.5V, 0.5A Step-Down DC/DC Power Module in 3mm × 2.6mm Package

Packaging

Package | PIN: SIL | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.18
10-24 $2.86
25-99 $2.67
100-249 $2.34
250-499 $2.19
500-749 $1.86
750-999 $1.57
1000+ $1.50

Features

  • Output Current Up to 650 mA
  • Input Voltage Range 2.7 V to 5.5 V
  • Output Voltage Range 0.6 V to 3.6 V
  • Efficiency up to 95%
  • Integrated Inductor
  • 8-Pin microSiP Footprint
  • –40°C to 125°C Junction Temperature Range
  • Adjustable Output Voltage
  • 2-MHz Fixed PWM Switching Frequency
  • Integrated Compensation
  • Soft-Start Function
  • Current Limit Protection
  • Thermal Shutdown Protection
  • Input Voltage UVLO for Power-Up, Power-Down, and Brownout Conditions
  • Only 5 External Components — Resistor Divider and 3 Ceramic Capacitors
  • Small Solution Size
  • Low Output Voltage Ripple
  • Easy Component Selection and Simple PCB Layout
  • High Efficiency Reduces System Heat Generation
  • Create a Custom Design Using the LMZ10500 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LMZ10500SILT

The LMZ10500 nano module is an easy-to-use step-down DC/DC solution capable of driving upto 650 mA load in space-constrained applications. Only an input capacitor, an output capacitor, asmall VCON filter capacitor, and two resistors are required for basicoperation. The nano module comes in an 8-pin µSiP footprint package with an integrated inductor.Internal current limit based soft-start function, current overload protection, and thermal shutdownare also provided.