LMZ13608TZE/NOPB

text.skipToContent text.skipToNavigation

LMZ13608TZE/NOPB

8A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage

Packaging

Package | PIN: NDY | 11
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $20.84
10-24 $19.37
25-99 $18.70
100-249 $16.33
250-499 $15.54
500-749 $14.31
750-999 $12.84
1000+ $12.80

Features

  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Fixed Switching Frequency (350 kHz)
  • Flexible Start-up Sequencing Using External Soft-Start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults Such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to 125°C
  • Single Exposed Pad and Standard Pinout for Easy Mounting and Manufacturing
  • Fully Enabled for WEBENCH® Power Designer
  • Pin Compatible With LMZ22010/08, LMZ12010/08, LMZ23610/08/06H, and LMZ13610/06H
  • Performance Benefits
    • High EfficiencyReduces System Heat Generation
    • Low Radiated Emissions (EMI) Tested to EN55022Class B Standard
    • Only 7 External Components
    • Low OutputVoltage Ripple
    • No External Heat SinkRequired
  • Electrical Specifications
    • 40-W Maximum Total Output Power
    • Up to 8-AOutput Current
    • Input Voltage Range 6 V to 36 V
    • OutputVoltage Range 0.8 V to 6 V
    • Efficiency up to 92%
    (1)

(1)EN 55022:2006, +A1:2007, FCC Part 15 Subpart B, Tested on Evaluation Board with EMI Configuration

All trademarks are the property of their respective owners.

Texas Instruments  LMZ13608TZE/NOPB

The LMZ13608 SIMPLESWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving upto 8-A load. The LMZ13608 is available in an innovative package that enhances thermal performanceand allows for hand or machine soldering.

The LMZ13608 can accept an input voltage rail between 6 V and 36 V and can deliver anadjustable and highly accurate output voltage as low as 0.8 V. The LMZ13608 only requires twoexternal resistors and three external capacitors to complete the power solution. The LMZ13608 is areliable and robust design with the following protection features: thermal shutdown, inputundervoltage lockout, output overvoltage protection, short circuit protection, output currentlimit, and the device allows start-up into a prebiased output.