text.skipToContent text.skipToNavigation

LMZ13610TZE/NOPB

10A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage

Packaging

Package | PIN: NDY | 11
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $22.96
10-24 $21.34
25-99 $20.60
100-249 $17.99
250-499 $17.12
500-749 $15.76
750-999 $14.15
1000+ $14.10

Features

  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Fixed Switching Frequency (350 kHz)
  • Flexible Start-up Sequencing Using External Soft-
    Start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults
    Such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to 125°C
  • Single Exposed Pad and Standard Pinout for Easy
    Mounting and Manufacturing
  • Fully Enabled for WEBENCH® Power Designer
  • Pin Compatible With LMZ22010/08,
    LMZ12010/08, LMZ23610/08/06H, and
    LMZ13608/06H
  • Performance Benefits
    • High Efficiency Reduces System Heat
      Generation
    • Low Radiated Emissions (EMI) Tested to
      EN55022 Class B Standard
    • Only 7 External Components
    • Low Output Voltage Ripple
    • No External Heat Sink Required
  • Electrical Specifications
    • 50-W Maximum Total Output Power
    • Up to 10-A Output Current
    • Input Voltage Range 6 V to 36 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%(1)

Texas Instruments  LMZ13610TZE/NOPB

The LMZ13610 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 10-A load. The LMZ13610 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ13610 can accept an input voltage rail between 6 V and 36 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ13610 only requires two external resistors and three external capacitors to complete the power solution. The LMZ13610 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output over-voltage protection, short circuit protection, output current limit, and allows start-up into a prebiased output.