text.skipToContent text.skipToNavigation

LMZ14203TZE-ADJ/NOPB

SIMPLE SWITCHER® 6V to 42V, 3A Power Module in Leaded Surface Mount TO Package

Packaging

Package | PIN: NDW | 7
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $16.61
10-24 $15.44
25-99 $14.90
100-249 $13.02
250-499 $12.39
500-749 $11.40
750-999 $10.23
1000+ $10.20

Features

  • Integrated Shielded Inductor & Simple PCB Layout
  • Flexible Start-Up Sequencing Using External Soft-Start and Precision Enable
  • Protection Against Inrush Currents and Faults Such as Input UVLO and Output Short Circuit
  • –40°C to 125°C Junction Temperature Range
  • Single Exposed Pad and Standard Pinout for Easy Mounting and Manufacturing
  • Fast Transient Response for Powering FPGAs and ASICs
  • Low Output Voltage Ripple
  • Pin-to-Pin Compatible Family:
    • LMZ1420x (42 V Maximum 3 A, 2 A, 1 A)
    • LMZ1200x(20 V Maximum 3 A, 2 A, 1 A)
  • Fully Enabled for WEBENCH® Power Designer
  • Electrical Specifications
    • 18-W Maximum Total Output Power
    • Up to 3-A OutputCurrent
    • Input Voltage Range 6 V to 42 V
    • Output VoltageRange 0.8 V to 6 V
    • Efficiency up to 90%
  • Performance Benefits
    • Operates at High Ambient Temperature With No ThermalDerating
    • High Efficiency Reduces System Heat Generation
    • LowRadiated Emissions (Electromagnetic Interference [EMI]) Tested With EN55022 Class BStandard
    • Passes 10-V/m Radiated Immunity EMI Test Standard EN61000 4-3
  • Create a Custom Design Using the LMZ14203 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LMZ14203TZE-ADJ/NOPB

The LMZ14203 SIMPLE SWITCHER power module is an easy-to-use step-down DC-DC solution thatcan drive up to 3-A load with exceptional power conversion efficiency, line and load regulation,and output accuracy. The LMZ14203 is available in an innovative package that enhances thermalperformance and allows for hand or machine soldering.

The LMZ14203 can accept an input voltage rail between 6 V and 42 V and deliver anadjustable and highly accurate output voltage as low as 0.8 V. The LMZ14203 only requires threeexternal resistors and four external capacitors to complete the power solution. The LMZ14203 is areliable and robust design with the following protection features: thermal shutdown, input UVLO,output overvoltage protection, short-circuit protection, output current limit, and allows start-upinto a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.