LMZ20502SILT

text.skipToContent text.skipToNavigation

LMZ20502SILT

2.7V to 5.5V, 2A High Density Nano Module

Packaging

Package | PIN: SIL | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.63
10-24 $4.17
25-99 $3.88
100-249 $3.40
250-499 $3.19
500-749 $2.71
750-999 $2.29
1000+ $2.19

Features

  • Integrated Inductor
  • Miniature 3.5 mm × 3.5 mm × 1.75 mm Package
  • 2-A Maximum Load Current
  • Input Voltage Range of 2.7 V to 5.5 V
  • Adjustable Output Voltage Range of 0.8 V to 3.6 V
  • ± 1% Feedback Tolerance Over Temperature
  • 2.4-µA (maximum) Quiescent Current In Shutdown
  • 3-MHz Fixed PWM Switching Frequency
  • –40°C to 125°C Junction Temperature Range
  • Power Good Flag Function
  • Pin-Selectable Switching Modes
  • Internal Compensation and Soft Start
  • Current Limit, Thermal Shutdown, and UVLO Protection
  • Create a Custom Design Using the LMZ20502 With WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LMZ20502SILT

The LMZ20502 nano module regulator is an easy-to-use synchronous step-down DC/DCconverter capable of driving up to 2 A of load from an input of up to 5.5 V, with exceptionalefficiency and output accuracy in a very small solution size. The innovative package contains theregulator and inductor in a small 3.5 mm × 3.5 mm × 1.75 mm volume, thus saving board space andeliminating the time and expense of inductor selection. The LMZ20502 requires only five externalcomponents and has a pin-out designed for simple, optimum PCB layout. The device provides aneasy-to-use complete design with a minimum number of external components and the TIWEBENCH® design tool. TI’s WEBENCHtool includes features such as external component calculation, electrical simulation, andWebTherm™. For solderinginformation, refer to the following document: SNOA401.