LMZ21700SILT

text.skipToContent text.skipToNavigation

LMZ21700SILT

3V to 17V, 0.65A Step-Down DC/DC Power Module in 3.5mm × 3.5mm Package

Packaging

Package | PIN: SIL | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.78
10-24 $3.41
25-99 $3.17
100-249 $2.78
250-499 $2.61
500-749 $2.21
750-999 $1.87
1000+ $1.78

Features

  • Integrated Inductor
  • Miniature 3.5 mm × 3.5 mm × 1.75 mm Package
  • 35-mm² Solution Size (Single Sided)
  • –40°C to 125°C Junction Temperature Range
  • Adjustable Output Voltage
  • Integrated Compensation
  • Adjustable Soft-Start Function
  • Starts into Pre-Biased Loads
  • Power Good and Enable Pins
  • Seamless Transition to Power-Save Mode
  • Up to 650 mA Output Current
  • Input Voltage Range 3 V to 17 V
  • Output Voltage Range 0.9 V to 6 V
  • Efficiency up to 95 %
  • 1.5-µA Shutdown Current
  • 17-µA Quiescent Current
  • Create a Custom Design Using the LMZ21700 With WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LMZ21700SILT

The LMZ21700 Nano Module is an easy-to-use step-down DC/DC solution capable of driving upto 650-mA load in space-constrained applications. Only an input capacitor, an output capacitor, asoft-start capacitor, and two resistors are required for basic operation.