text.skipToContent text.skipToNavigation

LMZ22005TZE/NOPB

5A SIMPLE SWITCHER® Power Module with 20V Maximum Input Voltage

Packaging

Package | PIN: NDW | 7
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $11.12
10-24 $10.34
25-99 $9.98
100-249 $8.72
250-499 $8.30
500-749 $7.63
750-999 $6.85
1000+ $6.83

Features

  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Frequency Synchronization Input (650 kHz to
    950 kHz)
  • Flexible Start-up Sequencing Using External
    Soft-Start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults
    Such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to 125°C
  • Single Exposed Pad for Easy Mounting and
    Manufacturing
  • Fast Transient Response for Powering FPGAs and
    ASICs
  • Fully Enabled for WEBENCH Power Designer
  • Pin Compatible With
    LMZ23605/LMZ23603/LMZ22003
  • Electrical Specifications
    • 30-W Maximum Total Output Power
    • Up to 5-A Output Current
    • Input Voltage Range 6 V to 20 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%
  • Performance Benefits
    • High Efficiency Reduces System Heat
      Generation
    • Tested to EN55022 Class B(1)
    • Low Component Count, Only 5 External
      Components
    • Low Output Voltage Ripple
    • Uses PCB as Heat Sink, No Airflow Required

Texas Instruments  LMZ22005TZE/NOPB

The LMZ22005 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 5-A load. The LMZ22005 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ22005 can accept an input voltage rail between 6 V and 20 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ22005 only requires two external resistors and three external capacitors to complete the power solution. The LMZ22005 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. The sync input allows synchronization over the 650- to 950-kHz switching frequency range.