LMZ22008TZE/NOPB

text.skipToContent text.skipToNavigation

LMZ22008TZE/NOPB

8A SIMPLE SWITCHER® Power Module with 20V Maximum Input Voltage and Current Sharing

Packaging

Package | PIN: NDY | 11
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $16.77
10-24 $15.59
25-99 $15.05
100-249 $13.14
250-499 $12.51
500-749 $11.51
750-999 $10.33
1000+ $10.30

Features

  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Frequency Synchronization Input (350 kHz to 600
    kHz)
  • Current Sharing Capability
  • Flexible Start-up Sequencing Using External
    Soft-Start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults
    such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to 125°C
  • Single Exposed Pad and Standard Pinout for
    Easy Mounting and Manufacturing
  • Fully Enabled for WEBENCH® Power
    Designer
  • Pin Compatible With LMZ22010/06,
    LMZ12010/08/06, LMZ23610/08/06, and
    LMZ13610/08/06
  • Electrical Specifications
    • 40-W Maximum
      Total Output Power
    • Up to 8-A Output Current
    • Input Voltage Range 6 V to 20 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%
  • Performance Benefits
    • High Efficiency Reduces System Heat
      Generation
    • Low Radiated Emissions (EMI) Tested
      to EN55022(1)
    • Only 7 External Components
    • Low Output Voltage Ripple
    • No External Heat Sink Required
    • Simple Current Sharing for Higher Current
      Applications

Texas Instruments  LMZ22008TZE/NOPB

The LMZ22008 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 8-A load. The LMZ22008 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ22008 can accept an input voltage rail between 6 V and 20 V and deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ22008 only requires two external resistors and external capacitors to complete the power solution.

The LMZ22008 is a reliable and robust design with the following protection features: thermal shutdown, programmable input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and allows start-up into a prebiased output.

The sync input allows synchronization over the 314- to 600-kHz switching frequency range and up to 6 modules can be connected in parallel for higher load currents.