text.skipToContent text.skipToNavigation

LMZ30602RKGT

2.95V to 6V, 2A Step-Down Power Module in 9x11x2.8mm QFN Package

Packaging

Package | PIN: RKG | 39
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $6.10
10-24 $5.48
25-99 $5.12
100-249 $4.59
250-499 $4.29
500-749 $3.73
750-999 $3.23
1000+ $3.16

Features

  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • 9 mm × 11 mm × 2.8 mm package
    - Pin Compatible with LMZ30604 and LMZ30606
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.8 V to 3.6 V, with ±1% Reference Accuracy
  • Adjustable Switching Frequency
    (500 kHz to 2 MHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 12°C/W
  • Meets EN55022 Class B Emissions
    - Integrated Shielded Inductor
  • Create a Custom Design Using the LMZ30602 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LMZ30602RKGT

The LMZ30602 power module is an easy-to-use integrated power solution that combines a 2-ADC/DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFNpackage. This total power solution requires as few as 3 external components and eliminates the loopcompensation and magnetics part selection process.

The 9×11×2.8 mm QFN package is easy to solder onto a printed circuit board and allows acompact point-of-load design with greater than 90% efficiency and excellent power dissipation witha thermal impedance of 12°C/W junction to ambient. The device delivers the full 2-A rated outputcurrent at 85°C ambient temperature without airflow.

The LMZ30602 offers the flexibility and the feature-set of a discrete point-of-loaddesign and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford arobust and reliable power solution compatible with standard QFN mounting and testingtechniques.