text.skipToContent text.skipToNavigation

LMZ36002RVQT

4.5V to 60V, 2A Step-Down Power Module in QFN Package

Packaging

Package | PIN: RVQ | 43
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $10.48
10-24 $9.75
25-99 $9.41
100-249 $8.22
250-499 $7.82
500-749 $7.20
750-999 $6.46
1000+ $6.44

Features

  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • 10 mm × 10 mm × 4.3 mm Package
  • Wide-Output Voltage Adjust (2.5 V to 7.5 V)
  • Adjustable Switching Frequency
    (200 kHz to 1 MHz)
  • Synchronizes to an External Clock
  • Automatic PFM Mode for Light Load Efficiency
  • Adjustable Soft-Start Time
  • Output Voltage Sequencing / Tracking
  • Power-Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Overtemperature Thermal Shutdown Protection
  • Overcurrent Protection (Hiccup Mode)
  • Prebias Output Start-Up
  • Operating Temperature Range: –40°C to 105°C
  • Enhanced Thermal Performance: 14°C/W
  • Meets EN55022 Class B Emissions
    – Integrated Shielded Inductor
  • Create a Custom Design using the LMZ36002 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LMZ36002RVQT

The LMZ36002 power module is an easy-to-use integrated power supply that combines a 2-ADC/DC converter with a shielded inductor and passives into a low profile, QFN package. This totalpower solution allows as few as three external components while maintaining an ability to adjustkey parameters to meet specific design requirements.

The QFN package is easy to solder to a printed circuit board, allows reflow profiles upto 245°C, and has excellent power dissipation capability. The LMZ36002 offers flexibilty with manyfeatures and is ideal for powering a wide range of devices and systems.