LP2901IDRG4Q1

text.skipToContent text.skipToNavigation

LP2901IDRG4Q1

Automotive Catalog Quad, Low-Power, General-Purpose Differential Comparator

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.57
10-24 $0.51
25-99 $0.47
100-249 $0.41
250-499 $0.37
500-749 $0.31
750-999 $0.24
1000+ $0.22

Features

  • Qualified for Automotive Applications
  • Wide Supply-Voltage Range . . . 3 V to 30 V
  • Ultra-Low Power-Supply Current
    Drain . . . 60 µA Typ
  • Low Input Biasing Current . . . 3 nA
  • Low Input Offset Current . . . ±0.5 nA
  • Low Input Offset Voltage . . . ±2 mV
  • Common-Mode Input Voltage Includes Ground
  • Output Voltage Compatible With MOS and CMOS Logic
  • High Output Sink-Current Capability
    (30 mA at VO = 2 V)
  • Power-Supply Input Reverse Voltage Protected
  • Single Power-Supply Operation
  • Pin-for-Pin Compatible With LM239, LM339, LM2901

Texas Instruments  LP2901IDRG4Q1

The LP2901 is a low-power quadruple differential comparator. The device consists of four independent voltage comparators designed specifically to operate from a single power supply and, typically, to draw 60-µA drain current over a wide range of voltages. Operation from split power supplies also is possible, and the ultra-low power-supply drain current is independent of the power-supply voltage.

Applications include limit comparators, simple analog-to-digital converters, pulse generators, square-wave generators, time-delay generators, voltage-controlled oscillators, multivibrators, and high-voltage logic gates. The LP2901 is designed specifically to interface with the CMOS logic family. The ultra-low power-supply current makes these products desirable in battery-powered applications.

The LP2901 is characterized for operation from –40°C to 85°C.