LP2904DR

text.skipToContent text.skipToNavigation

LP2904DR

Ultra-Low-Power Dual Operational Amplifiers

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.18
10-24 $1.05
25-99 $0.97
100-249 $0.83
250-499 $0.77
500-749 $0.63
750-999 $0.50
1000+ $0.45

Features

  • Low Supply Current: 54 µA (Typical)
  • Low Offset Voltage: 2 mV (Typical)
  • Low Input Bias Current: 2 nA (Typical)
  • Input Common-Mode to GND
  • Wide Supply Voltage: 3 V < VCC < 32 V
  • Pin Compatible With LM358 and LM2904

All trademarks are the property of their respective owners.

Texas Instruments  LP2904DR

The LP358 and LP2904 devices are dual low-power operational amplifiers especially suitedfor battery-operated applications. Good input specifications and wide supply-voltage range stillare achieved despite the ultra-low supply current. Single-supply operation is achieved with aninput common-mode range that includes GND.

The LP358 and LP2904 devices are ideal in applications where wide supply voltages and lowpower are more important than speed and bandwidth. These applications include portableinstrumentation, LCD displays, consumer electronics (MP3 players, toys, and so forth), and powersupplies.