LP2981A-28DBVT

text.skipToContent text.skipToNavigation

LP2981A-28DBVT

100-mA Ultra-Low Dropout Regulator With Shutdown, 0.75% Tolerance

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.01
10-24 $0.90
25-99 $0.83
100-249 $0.71
250-499 $0.66
500-749 $0.53
750-999 $0.43
1000+ $0.38

Features

  • Output Tolerance of
    • 0.75% (A Grade)
    • 1.25% (Standard Grade)
  • Ultra-Low Dropout Typically:
    • 200 mV at Full Load of 100 mA
    • 7 mV at 1 mA
  • Low IQ: 600 µA Typical at Full Load of 100 mA
  • Shutdown Current: 0.01 µA Typical
  • Fast Transient Response to Line and Load
  • Overcurrent and Thermal Protection
  • High Peak Current Capability
  • Low ZOUT Over Wide Frequency Range
  • –40°C to 125°C Temperature Range

Texas Instruments  LP2981A-28DBVT

The LP2981 and LP2981A families of fixed-output, low-dropout regulators offer exceptional, cost-effective performance for both portable and non-portable applications. Available in fixed voltages of 2.8 V, 3 V, 3.3 V, and 5 V, the family has an output tolerance of 0.75% for the A-grade devices (1.25% for the standard grade) and is capable of delivering 100-mA continuous load current. Standard regulator features, such as overcurrent and overtemperature protection, are included.

The LP2981 and LP2981A have features that make the regulators ideal candidates for a variety of portable applications:

  • Low dropout: A PNP pass element allows a typical dropout of 200 mV at 100-mA load current and 7 mV at 1-mA load.
  • Low quiescent current: The use of a vertical PNP process allows for quiescent currents that are considerably lower than those associated with traditional lateral PNP regulators.
  • Shutdown: A shutdown feature is available, allowing the regulator to consume only 0.01 µA when the ON/OFF pin is pulled low.